TB06X08EWT-AB2

Printable Marker

Flexible terminal block markers on continuous rolls, 6 mm x 6mm, white

Specifications

Material

Thermoplastic Elastomer

Color

White

Height (mm)

8.0

Width (mm)

6.0

Compatibility

AB TermBlk 1492-JD4, 1492-L4, 1492-LD4 & WM WDR 4

Markers Per Roll

1000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0224

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.2690

Resources

Specification Sheets

Terminal Block Markers: IDSP27--WW

US English

Part Drawings

TB05X08EWT-AB2, TB06X08EWT-AB2 Terminal Block Markers

US English

Technical References

Panduit Terminal Block Markers

US English

Related Products