TB08X12EWT-AB1

Printable Marker

Flexible terminal block markers on continuous rolls, 8 mm x 12 mm, white

Specifications

Material

Thermoplastic Elastomer

Color

White

Height (mm)

12.0

Width (mm)

8.0

Compatibility

AB TermBlk 1492-J6 & WM WDU 6

Markers Per Roll

750

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623500

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0224

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.2690

Resources

Specification Sheets

Terminal Block Markers: IDSP27--WW

US English

Part Drawings

Terminal Block Markers C11711

US English

Technical References

Panduit Terminal Block Markers

US English

Related Products