WL1

Sign

ISO warning symbol, 2" H x 2" W, 'Caution sensitive electronic devices..' (legend), adhesive paper, black/yellow, 500 labels/roll, 1 roll/package.

Specifications

Material

Adhesive Paper

Color

Black/Yellow

Height (In.)

2.00

Height (mm)

50.8

Width (mm)

50.8

Label Style

Square Shaped Label

Labels Per Roll

500

Legend

STATIC AWARENESS WARNING

Overall Size W x H (In.)

2.00 x 2.00

Overall Size W x H (mm)

50.8 x 50.8

Product Type

Sign

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322253

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1766

Resources

Catalogs

Safety Solutions Catalog

US English

Catalog Cut Sheets

PESW-A-1Y Product Page

US English

Related Products