WL35Y ISO Hot Surface Labels are adhesive backed and triangular shaped. They are 2.0” (50.8mm) triangle width, for indoor/outdoor use. Made of vinyl, are yellow and black in color and come in packages of 50.
Product Type | ISO Warning Label |
Legend | CAUTION - HOT SURFACE WARNING |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Standards Met | RoHS Compliant |
Number of Labels | 50 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Legend Meaning | CAUTION - HOT SURFACE WARNING |
Color | Black/Yellow |
UPC | 07498343998 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Warning Label ISO Hot Surface Labels Part Drawing C11749 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Preprinted Laminated Vinyl Film | English |