PCA07-B

Clip-On Wire Marker

Clip-On Wire Markers, .08-.10 Wire OD, Black/White 300 PC, Legend: 'B'.

Specifications

Material

Non-Adhesive Acetal

Color

White/Black

Legend

B

No. of Markers Each Legend Per Wand

30

Wire Range (In.)

0.08 - 0.10

Wire Range (mm)

2.0 - 2.5

Temperature Range

-22°F - 194°F (-30°C - 90°C)

Markers Per Pkg.

300

Part Features

Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498393686

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0062

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0622

Resources

Part Drawings

CUSTOMER DRAWING PCA07-* CLIP-ON WIRE MARKER

US English

Related Products