Material |
Non-Adhesive Acetal |
Color |
White/Black |
Legend |
— |
No. of Markers Each Legend Per Wand |
30 |
Wire Range (In.) |
0.08 - 0.10 |
Wire Range (mm) |
2.0 - 2.5 |
Temperature Range |
-22°F - 194°F (-30°C - 90°C) |
Markers Per Pkg. |
300 |
Part Features |
Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498393722 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0061 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.0608 |
Part Drawings |
CUSTOMER DRAWING PCA07-* CLIP-ON WIRE MARKER |
US English |
|
Part Drawings |
S100X125CVARY Product Page |
US English |