PCA18-0-9

Clip-On Wire Marker

Clip-On Wire Markers, 0.19-.23 Wire OD, Black/White 300 PC, Legend: '0 thru 9'.

Specifications

Material

Non-Adhesive Acetal

Legend

0 thru 9

Color

White/Black

No. of Markers Each Legend Per Wand

30

Wire Range (In.)

0.19 - 0.23

Wire Range (mm)

4.8 - 5.8

Temperature Range

-22°F - 194°F (-30°C - 90°C)

Markers Per Pkg.

300

Minimum Cable Diameter (mm)

4.8

Part Features

Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392956

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

PCA18-* CLIP-ON WIRE MARKER

US English

Part Drawings

S100X125CVARY Product Page

US English

Related Products