PCA23-MIN

Clip-On Wire Marker

Clip-On Wire Markers, .23-.37 Wire OD, Black/White 60 PC, Legend: '€”'.

Specifications

Material

Non-Adhesive Acetal

Legend

Color

White/Black

No. of Markers Each Legend Per Wand

20

Wire Range (In.)

0.23 - 0.37

Wire Range (mm)

5.8 - 9.4

Temperature Range

-22°F - 194°F (-30°C - 90°C)

Markers Per Pkg.

60

Minimum Cable Diameter (mm)

5.8

Part Features

Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498393874

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0059

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0592

Resources

Part Drawings

PCA23-* CLIP-ON WIRE MARKER

US English

Related Products