Material |
Vinyl Cloth |
Legend |
40 |
Color |
White/Black |
Overall Length (In.) |
1.5 |
Overall Length (mm) |
38.1 |
Overall Width (In.) |
0.25 |
Overall Width (mm) |
6.4 |
Maximum Wire Outside Diameter (In.) |
0.38 |
Maximum Wire Outside Diameter (mm) |
9.5 |
Temperature Range |
-50°F to 170°F (-46°C to 77°C) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498393040 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0140 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.0560 |
Part Drawings |
Solid Numbers and Letters PCM-* Wire Marker Cards |
US English |
|
Technical References |
GMC - Technical Data Sheet for Vinyl Cloth Markers |
US English |
|
Catalogs |
PCM Wire Marker Cards Catalog Page |
US English |