PCM-42

Wire Marker Card

Wire Marker Card, Vinyl Cloth, '42'

Specifications

Material

Vinyl Cloth

Legend

42

Color

White/Black

Overall Length (In.)

1.5

Overall Length (mm)

NA

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.5

Minimum Cable Outside Diameter (In.)

NA

Minimum Cable Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Temperature Range

-50°F to 170°F (-46°C to 77°C)

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (In.)

1.50

Length (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498393042

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0140

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0560

Resources

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Part Drawings

Solid Numbers and Letters PCM-* Wire Marker Cards

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products