PCM-82

Wire Marker Card

Wire Marker Card, Vinyl Cloth, '82'

Specifications

Material

Vinyl Cloth

Color

White/Black

Legend

82

Width (In.)

0.25

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

Length (In.)

1.50

Length (mm)

38.1

Width (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498393082

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0140

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0560

Resources

Part Drawings

Solid Numbers and Letters PCM-* Wire Marker Cards

US English

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products