PCM-B5

Wire Marker Card

Wire Marker Card, Vinyl Cloth, 'B5'

Specifications

Material

Vinyl Cloth

Color

White/Black

Legend

B5

Width (In.)

0.25

Width (mm)

6.4

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

Length (In.)

1.50

Length (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498392800

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0110

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0439

Resources

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Related Products