PCMB-7

Pre-printed Wire Marker Book

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: L1-L3, 150 markers per legend, 10 pages per book.

Specifications

Material

Vinyl cloth

Color

White/Black

Legend

L1, L2, L3

Marker Length (mm)

34.9

Marker Width (In.)

0.22

Marker Width (mm)

5.6

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394806

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0050

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0496

Resources

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Part Drawings

Pre-Printed Wire Markers Part Drawing

US English

Technical References

Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4

US English

Related Products