PCMB-8

Pre-printed Wire Marker Book

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: 1-15,16-90,A-Z,+,-,/',0, 2-6 markers per legend, 10 pages per book.

Specifications

Material

Vinyl Cloth

Color

White/Black

Legend

1 thru 15, 16 thru 90, A thru Z, +, -, /, 0

Marker Length (mm)

34.9

Marker Width (In.)

0.22

Marker Width (mm)

5.6

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394807

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0566

Resources

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Part Drawings

Pre-Printed Wire Markers Part Drawing

US English

Technical References

Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4

US English

Related Products