Wire Marker Card, Vinyl Cloth, Brown

Specifications

Material Vinyl Cloth
Legend No Printing
Color Brown
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)

Packaging Detail

UPC 07498394786
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0137
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0547

Resources

Catalogs PCM Wire Marker Cards Catalog Page English
Catalogs Catalog Cut Sheets - PCM-0 Product Page English
Part Drawings GMC - Technical Data Sheet for Vinyl Cloth Markers English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers English
Part Drawings Solid NUMA Color Blank PCM-* Wire Marker Cards English