PCM-C

Wire Marker Card

Wire Marker Card, Vinyl Cloth, 'C'

Specifications

Material

Vinyl Cloth

Legend

C

Color

White/Black

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498394302

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0137

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0547

Resources

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Part Drawings

Solid Numbers and Letters PCM-* Wire Marker Cards

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products