PCMCP-51-75

Wire Marker Card Number Combination Pack

PCM Cloth Wire Marker Card Combo Pkg, 1 Card Ea '51-75'

Specifications

Material

Vinyl Cloth

Color

White/Black

Legend

51 thru 75

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394432

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0135

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0542

Resources

Catalogs

PCMCP-1-25 Product Page

US English

Part Drawings

PCMCP-**-*** Combination Packs PCM Type

US English

Related Products