PCM Cloth Wire Marker Card Combo Pkg, 1 Card Ea 'A-Z'

Specifications

Material Vinyl Cloth
Legend A thru Z
Color White/Black
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498394434
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0135
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.0542

Resources

Catalogs PCMCP-1-25 Product Page US English
Part Drawings PCMCP-**-*** Combination Packs PCM Type US English