PCMH-13

Wire Marker Card

Wire Marker Card, Vinyl Cloth, Half, '13'

Specifications

Material

Vinyl Cloth

Color

White/Black

Length (In.)

0.75

Width (mm)

6.4

Length (mm)

19.1

Legend

13

Max. Wire O.D. (In.)

0.19

Max. Wire O.D. (mm)

4.7

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498396093

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0571

Resources

Part Drawings

PCMH Wire Marker Card Part Drawing

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Related Products