Wire Marker Card, Vinyl Cloth, Light Blue

Specifications

Material Vinyl Cloth
Legend No Printing
Color Light Blue
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)

Packaging Detail

UPC 07498394782
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0140
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0560

Resources

Catalogs PCM Wire Marker Cards Catalog Page English
Catalog Cut Sheets Catalog Cut Sheets - PCM-0 Product Page English
Part Drawings Solid NUMA Color Blank PCM-* Wire Marker Cards English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers English
Part Drawings GMC - Technical Data Sheet for Vinyl Cloth Markers English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English