Wire Marker Card, Vinyl Cloth, '-'

Specifications

Material Vinyl Cloth
Legend
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.36
Overall Width (mm) 9.1
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498394506
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0025
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0100

Resources

Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers US English
Part Drawings US English
Catalogs PCM Wire Marker Cards Catalog Page US English