Wire Marker Card, Vinyl Cloth, 'Neut'

Specifications

Material Vinyl Cloth
Legend NEUT
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)

Packaging Detail

UPC 07498392898
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0140
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0560

Resources

Catalogs PCM Wire Marker Cards Catalog Page English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Part Drawings GMC - Technical Data Sheet for Vinyl Cloth Markers English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers English
Part Drawings Part Drawing - PDF - C-IDPCM-COM-ENG English