Wire Marker Card, Vinyl Cloth, 'P'

Specifications

Material Vinyl Cloth
Legend P
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)

Packaging Detail

UPC 07498394315
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0121
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0484

Resources

Catalogs PCM Wire Marker Cards Catalog Page English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers English
Part Drawings GMC - Technical Data Sheet for Vinyl Cloth Markers English
Part Drawings Solid Numbers and Letters PCM-* Wire Marker Cards English