Wire Marker Card, Vinyl Cloth, 'Q'

Specifications

Pricing Category 1 ID
Pricing Category 2 ID1
Pricing Category 3 ID1E
Color White/Black
Legend Q
Marker Length (In.) 1.5
Marker Length (mm) 38.1
Marker Width (In.) 0.25
Marker Width (mm) 6.3
Material Vinyl Cloth
Maximum Cable Diameter (In.) 0.38
Maximum Cable Diameter (mm) 9.5
Maximum Operating Temperature (°C) 77
Maximum Operating Temperature (°F) 170
Minimum Operating Temperature (°C) -46
Minimum Operating Temperature (°F) -50
Number of Markers per Card 36
Standards Met RoHS Compliant
Write-On Area Height (In.) 9.25
Write-On Area Height (mm) 235.9

Packaging Detail

UPC 07498394316
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0140
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0560

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Catalogs PCM Wire Marker Cards Catalog Page English
Part Drawings Solid Numbers and Letters PCM* Wire Marker Cards* English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers English