PCM-RED

Wire Marker Card

Wire Marker Card, Vinyl Cloth, Red

Specifications

Material

Vinyl Cloth

Legend

No Printing

Color

Red

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498394780

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0137

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0549

Resources

Part Drawings

Solid NUMA Color Blank PCM-* Wire Marker Cards

US English

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products