PPM-0

High Temperature Wire Marker Card

Wire Marker Card, Hi-Temp, '0'

Specifications

Material

High Temp Tedlar

Color

White/Black

Legend

0

Width (In.)

0.25

Width (mm)

6.4

Max. Wire O.D. (In.)

0.38

Max. Wire O.D. (mm)

9.5

Temperature Range

-40°F - 275°F (-40°C - 135°C)

Length (In.)

1.50

Length (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498388045

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0140

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0560

Resources

Technical References

Technical Data Sheet for PPM Wire Markers

US English

Catalogs

PPM-0 Product Page

US English

Part Drawings

PPM Wire Marker Cards Part Drawing

US English

Related Products