Material |
High Temp Tedlar |
Color |
White/Black |
Legend |
14 |
Width (In.) |
0.25 |
Width (mm) |
6.4 |
Max. Wire O.D. (In.) |
0.38 |
Max. Wire O.D. (mm) |
9.5 |
Temperature Range |
-40°F - 275°F (-40°C - 135°C) |
Length (In.) |
1.50 |
Length (mm) |
38.1 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498388059 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0139 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.0555 |
Part Drawings |
PPM Wire Marker Cards Part Drawing |
US English |
|
Catalogs |
PPM Product Catalog Page |
US English |
|
Technical References |
Technical Data Sheet for PPM Wire Markers |
US English |