BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Wire Marker Card, Hi-Temp, '22'

Specifications

Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Pricing Category 1 ID
Pricing Category 2 ID1
Pricing Category 3 ID1E
Color White
Legend 22
Marker Length (In.) 1.5
Marker Length (mm) 38.1
Marker Width (In.) 0.25
Marker Width (mm) 6.35
Material High Temperature Tedlar
Maximum Operating Temperature (°C) 135
Maximum Operating Temperature (°F) 275
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Number of Markers per Card 36
Standards Met RoHS Compliant
Write-On Area Height (In.) 9.25
Write-On Area Height (mm) 235.9

Packaging Detail

UPC 07498388067
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0140
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0560

Resources

Part Drawings PPM Wire Marker Cards Part Drawing English
Catalogs PPM Product Catalog Page English
Technical References Technical Data Sheet for PPM Wire Markers English