Wire Marker Card, Hi-Temp, 'B'

Specifications

Material High Temp Tedlar
Legend B
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -40°F - 275°F (-40°C - 135°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498388647
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0142
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0567

Resources

Catalogs PPM Product Catalog Page US English
Technical References Technical Data Sheet for PPM Wire Markers US English
Part Drawings PPM Wire Marker Cards Part Drawing US English