PSCB-12Y

Blank Self-Laminating Cable Marker Book

Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 1.5in x 0.5in, 180 markers per book, White.

Specifications

Color

White

Legend

Write-On

Material

Self-Laminating Vinyl

Maximum Wire Outside Diameter (In.)

0.28

Maximum Wire Outside Diameter (mm)

7.1

Minimum Wire Outside Diameter (In.)

0.2

Minimum Wire Outside Diameter (mm)

5.1

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Print-On Area Height (In.)

0.63

Print-On Area Height (mm)

38.1

Minimum Cable Diameter (In.)

0.20

Minimum Cable Diameter (mm)

5.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343177

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0050

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0502

Resources

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Part Drawings

PSCB-12Y Self-Laminating Marker Book C10369-R0

US English

Part Drawings

PSCB-12Y Product Page

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Related Products