PSCB-13Y

Blank Self-Laminating Cable Marker Book

Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 3.0in x 1.5in, 40 markers per book, White.

Specifications

Color

White

Legend

Write-On

Material

Self-Laminating Vinyl

Maximum Wire Outside Diameter (In.)

0.72

Maximum Wire Outside Diameter (mm)

18.3

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Overall Length (In.)

3

Overall Length (mm)

76.2

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Minimum Cable Diameter (In.)

0.24

Minimum Cable Diameter (mm)

6.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343181

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0069

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0690

Resources

Part Drawings

PSCB-12Y Product Page

US English

Part Drawings

PSCB-13Y Self-Laminating Marker Book C10371-R0

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Related Products