PSCB-6Y

Blank Self-Laminating Cable Marker Book

Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 6.0in x 1.0in, 30 markers per book, White.

Specifications

Material

Self-Laminating Vinyl

Maximum Wire Outside Diameter (In.)

1.59

Maximum Wire Outside Diameter (mm)

40.4

Minimum Wire Outside Diameter (In.)

0.32

Minimum Wire Outside Diameter (mm)

8.1

Overall Length (In.)

6

Overall Length (mm)

152.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Print-On Area Height (In.)

1

Print-On Area Height (mm)

25.4

Print-On Area Width (In.)

1

Print-On Area Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343533

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0050

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0503

Resources

Part Drawings

PSCB-6Y Self-Laminating Marker Book C10367-R0

US English

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Part Drawings

PSCB-12Y Product Page

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Related Products