PSCC-3Y

Self Laminating Wire Marker Card

White write-on, self-laminating vinyl label, 1.00 x 3.00.

Specifications

Material

Vinyl

Legend

Write-On

Color

White

Overall Length (In.)

3

Overall Length (mm)

76.2

Overall Width (In.)

1

Overall Width (mm)

25.4

Maximum Wire Outside Diameter (In.)

0.72

Maximum Wire Outside Diameter (mm)

18.2

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.0

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Minimum Cable Diameter (mm)

6.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498343534

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0193

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

PSCC Write On Marker Cards Self-Lam C10531-R1

US English

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Part Drawings

PSCC-3Y Product Page

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Related Products