PSM-11-Y

Self Laminating Wire Marker Card

Self-Laminating Wire Marker Card, '11'

Specifications

Material

Self-Laminating Vinyl

Color

White/Black

Legend

11

Width (In.)

0.25

Width (mm)

6.4

Length (In.)

0.75

Length (mm)

19.1

Style

N/A

Temperature Range

-40°F - 150°F (-40°C - 66°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498343615

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0573

Resources

Catalogs

PSM Wire Marker Catalog Page

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Technical References

PSM Self-Laminating Wire Marker Technical Data Sheet

US English

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Related Products