Self-Laminating Wire Marker Card, 'E'

Obsolete
Obsolete

Specifications

Material Self-Laminating Vinyl
Legend E
Color White/Black
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Temperature Range -40°F - 150°F (-40°C - 66°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498343749
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0145
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0580

Resources

Catalogs PSM Wire Marker Catalog Page US English
Technical References PSM Self-Laminating Wire Marker Technical Data Sheet US English
Data Sheets Self-Laminating Translucent Vinyl Film GMV3 US English
Part Drawings PSM Self-Lam. Pre-Printed Wire Marker Card US English
Installation Documents Self-Laminating Vinyl Technical Data Sheet US English