Self-Laminating Wire Marker Card, 'V'

Obsolete
Obsolete

Specifications

Material Self-Laminating Vinyl
Legend V
Color White/Black
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Temperature Range -40°F - 150°F (-40°C - 66°C)

Packaging Detail

UPC 07498343779
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0151
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0605

Resources

Catalogs PSM Wire Marker Catalog Page English
Technical References PSM Self-Laminating Wire Marker Technical Data Sheet English
Data Sheets Self-Laminating Translucent Vinyl Film GMV3 English
Part Drawings PSM Self-Lam. Pre-Printed Wire Marker Card English
Part Drawings Installation Instructions/Best Practices - GMV3_10 English