PSWM-750Y

Self Laminating Wire Marker Card

White write-on, self-laminating vinyl label, 0.75 x 1.50.

Specifications

Material

Vinyl

Color

White

Length (In.)

1.50

Length (mm)

38.1

Width (In.)

0.75

Width (mm)

19.0

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.0

Max. Wire O.D. (In.)

0.24

Min. Cable O.D. (In.)

0.24

Min. Cable O.D. (mm)

6.1

Legend

Write-On

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498343789

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0409

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1636

Resources

Part Drawings

PSWM Self-Lam Wire Marker Cards C10685-R1

US English

Part Drawings

PSCC-3Y Product Page

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Related Products