PSWMH-375Y

Self Laminating Wire Marker Card

White print-on, self-laminating vinyl label, 0.38" x 0.75".

Specifications

Note

PSWMH-375Y replaces PSWMH-375

Material

Vinyl

Color

White

Length (In.)

0.75

Length (mm)

19.1

Width (In.)

0.38

Width (mm)

9.53

Height (In.)

0.75

Height (mm)

19.1

Print-On Area Height (In.)

0.38

Print-On Area Height (mm)

9.53

Max. Wire O.D. (In.)

0.12

Max. Wire O.D. (mm)

3.0

Min. Cable O.D. (In.)

0.12

Min. Cable O.D. (mm)

3.1

Markers Per Card

50

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498343791

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1679

Resources

Part Drawings

PSWMH Self-Laminating Marker Cards C10633-R1

US English

Part Drawings

PSCC-3Y Product Page

US English

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Part Drawings

PSWMH Self Lam Wire Marker Cards C10633-R1

US English

Data Sheets

Self-Laminating Translucent Vinyl Film GMV3

US English

Related Products