Material |
Vinyl Cloth |
Color |
Black/Yellow |
Height (In.) |
0.50 |
Height (mm) |
12.7 |
Width (In.) |
0.34 |
Width (mm) |
8.6 |
Color (Legend/Background) |
Black/Yellow |
Legend |
U |
Legend Height (In.) |
0.38 |
Legend Height (mm) |
9.7 |
Markers Per Card |
78 |
No. of Markers Each Legend Per Book |
1 |
Overall Size W x H (In.) |
0.34 x 0.50 |
Part Features |
Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces. |
Type |
Capital Letter |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498395890 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0140 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.0560 |
Part Drawings |
US English |