PCL300-DSH

Letters and Numbers

Vinyl cloth letter, 3.00" (76.2mm) legend height, 3.50" (88.9) height, '-' (legend), black/yellow, vinyl cloth, 6 markers/card, 25 cards/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

3.50

Height (mm)

88.9

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Black/Yellow

Legend

Legend Height (In.)

3.00

Legend Height (mm)

76.2

Markers Per Card

6

No. of Markers Each Legend Per Book

1

Overall Size W x H (In.)

1.50 x 3.50

Part Features

Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces.

Type

Dash

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498398678

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0439

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

PCL037-0 Product Page

US English

Technical References

US English

Related Products