Material |
Vinyl Cloth |
Overall Width (In.) |
1.5 |
Overall Width (mm) |
38.1 |
Overall Height (In.) |
3.5 |
Overall Height (mm) |
88.9 |
Legend Height (In.) |
3 |
Legend Height (mm) |
76.2 |
Color |
Black/Yellow |
Legend |
P |
Legend Color |
Black/Yellow |
Number of Each Legend |
1 |
Number of Markers per Card |
6 |
Overall Size W x H (In.) |
1.50 x 3.50 |
Part Features |
Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces. |
Type |
Capital Letter |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498395923 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0438 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.1750 |
Technical References |
US English |