PCLCP300-A-Z

Letters and Numbers

Vinyl cloth letter, 3.00" (76.2mm) legend height, 3.50" (88.9mm) height, 'A-Z' (legend), black/yellow, vinyl cloth, 1 no. of markers each legend per book, 6 markers/card, 1 card/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

3.50

Height (mm)

88.9

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Black/Yellow

Legend

A thru Z

Legend Height (In.)

3.00

Legend Height (mm)

76.2

Markers Per Card

6

No. of Markers Each Legend Per Book

1

Overall Size W x H (In.)

1.50 x 3.50

Part Features

Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces.

Type

Capital Letters

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397220

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Resources

Technical References

US English

Catalog Cut Sheets

PCL037-0 Product Page

US English

Related Products