Material |
Reflective Vinyl |
Overall Width (In.) |
1 |
Overall Width (mm) |
25.4 |
Overall Height (In.) |
1.63 |
Overall Height (mm) |
41.4 |
Legend Height (In.) |
1 |
Legend Height (mm) |
25.4 |
Color |
Black/Yellow |
Legend |
0 thru 9 |
Legend Color |
Black/Yellow |
Marker Height (In.) |
1.63 |
Marker Height (mm) |
41.4 |
Marker Width (In.) |
1.00 |
Marker Width (mm) |
25.4 |
Markers Per Pkg. |
25 |
Number of Markers per Card |
1 |
Overall Size W x H (In.) |
1.00 x 1.63 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498388860 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0208 |
Std. Ctn. Qty. |
4 |
Std. Ctn. Volume (cf) |
0.0832 |
Catalog Cut Sheets |
PCL037-0 Product Page |
US English |
|
Part Drawings |
PRL___-_ Reflective Markers Part Drawing |
US English |