PRL100BY-2

Reflective Letters and Numbers

Reflective number, 1" legend height, '2' (legend), reflective vinyl, black/yellow, 25 markers/package, 1 pc. package quantity.

Specifications

Material

Reflective Vinyl

Color

Black/Yellow

Height (In.)

1.63

Height (mm)

41.4

Width (In.)

1.00

Width (mm)

25.4

Color (Legend/Background)

Black/Yellow

Legend

2

Legend Height (In.)

1.00

Legend Height (mm)

25.4

Marker Height (In.)

1.63

Marker Height (mm)

41.4

Marker Width (In.)

1.00

Marker Width (mm)

25.4

Markers Per Card

1

Markers Per Pkg.

25

Overall Size W x H (In.)

1.00 x 1.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498388862

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0832

Resources

Part Drawings

PRL___-_ Reflective Markers Part Drawing

US English

Related Products