PRL100BY-36KIT

Reflective Letters and Numbers

Reflective number KIT, 1" legend height, '0-9, A-Z' (legend), reflective vinyl, black/yellow, 950 markers/package, 1 pc. Package quantity.

Specifications

Material

Reflective Vinyl

Color

Black/Yellow

Height (In.)

1.63

Height (mm)

41.4

Width (In.)

1.00

Width (mm)

25.4

Color (Legend/Background)

Black/Yellow

Legend

0 thru 9, A thru Z, -, Blank

Legend Height (In.)

1.00

Legend Height (mm)

25.4

Marker Height (In.)

1.63

Marker Height (mm)

41.4

Marker Width (In.)

1.00

Marker Width (mm)

25.4

Markers Per Card

1

Markers Per Pkg.

950

Overall Size W x H (In.)

1.00 x 1.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388976

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1965

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PCL037-0 Product Page

US English

Part Drawings

PRL___-_ Reflective Markers Part Drawing

US English

Related Products