PRL100BY-DSH

Reflective Letters and Numbers

Reflective letter, 1" legend height, '-' (legend), reflective vinyl, black/yellow, 25 markers/package, 1 pc. package quantity.

Specifications

Material

Reflective Vinyl

Color

Black/Yellow

Height (In.)

1.63

Height (mm)

41.4

Width (In.)

1.00

Width (mm)

25.4

Color (Legend/Background)

Black/Yellow

Legend

Legend Height (In.)

1.00

Legend Height (mm)

25.4

Marker Height (In.)

1.00

Marker Height (mm)

25.4

Marker Width (In.)

1.00

Marker Width (mm)

25.4

Markers Per Pkg.

25

Overall Size W x H (In.)

1.00 x 1.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388896

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0832

Resources

Part Drawings

PRL___-_ Reflective Markers Part Drawing

US English

Catalog Cut Sheets

PCL037-0 Product Page

US English

Related Products