PRL150YB-3

Reflective Letters and Numbers

Reflective number, 1.5" legend height, '3' (legend), reflective vinyl, yellow/black, 25 markers/package, 1 pc. package quantity.

Specifications

Material

Reflective Vinyl

Color

Yellow/Black

Height (In.)

1.88

Height (mm)

47.8

Width (In.)

1.38

Width (mm)

35.1

Color (Legend/Background)

Yellow/Black

Legend

3

Legend Height (In.)

1.50

Legend Height (mm)

38.1

Letter Height (In.)

1.50

Marker Height (In.)

1.88

Marker Height (mm)

48.0

Marker Width (In.)

1.50

Marker Width (mm)

38.0

Markers Per Pkg.

25

Overall Size W x H (In.)

1.38 x 1.88

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394581

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0832

Related Products