Material |
Reflective Vinyl |
Overall Width (In.) |
1.38 |
Overall Width (mm) |
35.1 |
Overall Height (In.) |
1.88 |
Overall Height (mm) |
47.8 |
Legend Height (In.) |
1.5 |
Legend Height (mm) |
38.1 |
Color |
Yellow/Black |
Legend |
7 |
Legend Color |
Yellow/Black |
Marker Height (In.) |
1.88 |
Marker Height (mm) |
48.0 |
Marker Width (In.) |
1.50 |
Marker Width (mm) |
38.0 |
Markers Per Pkg. |
25 |
Overall Size W x H (In.) |
1.38 x 1.88 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498394585 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0208 |
Std. Ctn. Qty. |
4 |
Std. Ctn. Volume (cf) |
0.0832 |