Material |
Reflective Vinyl |
Overall Width (In.) |
1.75 |
Overall Width (mm) |
44.5 |
Overall Height (In.) |
2.88 |
Overall Height (mm) |
73.2 |
Legend Height (In.) |
2.5 |
Legend Height (mm) |
63.5 |
Color |
Yellow/Black |
Legend |
0 thru 9 |
Legend Color |
Yellow/Black |
Letter Height (In.) |
2.50 |
Marker Height (In.) |
2.88 |
Marker Height (mm) |
73.0 |
Marker Width (In.) |
2.50 |
Marker Width (mm) |
64.0 |
Markers Per Pkg. |
25 |
Overall Size W x H (In.) |
1.75 x 2.88 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498394615 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0208 |
Std. Ctn. Qty. |
4 |
Std. Ctn. Volume (cf) |
0.0832 |
Catalog Cut Sheets |
PCL037-0 Product Page |
US English |