PRL250YB-3

Reflective Letters and Numbers

Reflective number, 2.5" legend height, '3' (legend), reflective vinyl, yellow/black, 25 markers/package, 1 pc. package quantity.

Specifications

Material

Reflective Vinyl

Color

Yellow/Black

Height (In.)

2.88

Height (mm)

73.2

Width (In.)

1.75

Width (mm)

44.5

Color (Legend/Background)

Yellow/Black

Legend

3

Legend Height (In.)

2.50

Legend Height (mm)

63.5

Marker Height (In.)

2.88

Marker Height (mm)

73.0

Marker Width (In.)

2.50

Marker Width (mm)

64.0

Markers Per Pkg.

25

Overall Size W x H (In.)

1.75 x 2.88

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394618

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0832

Related Products